Rubore® Seals

Rubore®Seals

Trelleborg Sealing Solutions introduces the unique Rubore® composite technology.

Focusing on automotive applications, the innovative manufacturing process allows the development of components that offer significant weight-savings and unrivalled total cost reduction only achievable through this method of production.

Rubore® seals can optimize production processes by improving accuracy and lowering costs as well as reducing lead, handling and assembly times. More complex components can be designed that are lighter weight with improved product function.

For more information visit the Rubore® microsite where you can find a number of films
www.rubore-seals.com


For further information on other Rubore® products (other than Rubore® seals) please click here 

Five products have been developed to cover a variety of automotive applications.

Rubore®Flat Seal

The end of micro-leakage:Rubore®Flat Seal

Can one single seal be stable and soft at the same time?

Check out Rubore® Flat Seal, stamped out with a soft rubber layer vulcanized on an complex geometry. It's ideal for use in direct force connection.

Applications:

  • Flange connections
  • Pumps
  • Automatic transmissions
  • Electric motors

Rubore®Frame Seal

Safe and effective: Rubore® Frame Seal

What would the perfect sealing solution for control units and electronic components look like?

Take a look at the Rubore® Frame Seal! Produced with the patented stamping technology to create a thick gasket with narrow geometry for good compression.

Rubore® Cap Seal

Close to perfect: Rubore® Cap Seal

Is there a better solution for the static sealing of circular holes?

The deep drawn Rubore® Cap Seal, with its circular cover is, perfect for hydraulic applications such as gearboxes, engine blocks and other automotive parts and components.

It removes the need for glue and adhesives in your production process.

Rubore®Cover Seal

Two in one: Rubore® Cover Seal

Looking for a smart solution for housings of electronic control units or sensors?

Rubore® Cover Seal, with its deep drawn cover and integrated seal might be the perfect solution for you. Due to low mounting forces, it is easy to assemble and the sealing lip is positioned accurately each and every time.