Applications
Applications supported include feeding pumps, drug-dispensing equipment, catheters, diagnostic equipment, disposable fluid transfer manifolds and closure assemblies, filtration gaskets, dialysis machines and processing equipment. Also available are unique
Liquid Injection Molding (LIM) products for orthopedics along with LIM ‘Y’ and ‘T’ connections on silicone tubing manifold systems for the
biotechnology market.
Complete range of materials
Our hose and tubing, as well as
fittings and accessories, come in a complete range of materials: Stainless Steel (304, 316 and 316 EP), Brass, Carbon Steel,
PTFE Encap, Epoxy ctd. Steel, Polysulphone, Hastaloy®, PVDF, Monel™, Polypropylene, Delrin®,
silicone and
PTFE solid. Our hoses and tubing can be supplied either in bulk or cut to length fittings and pressure-tested.
Clean manufacturing
We manufacture our
silicone products in a controlled environment equivalent to
class 100,000 conditions, with ambient temperature, humidity and particulate count monitored regularly. The Hudson, Massachusetts facility follows strict
Good Manufacturing Standards as defined by the U.S. Food and Drug Administration (FDA) and in accordance with their quality standards
AS9100 ISO9001-2008. It is also registered with the FDA and undergoes regular audits by key customers to maintain approvals.
Silicone Tubing and Silicione Hose from Trelleborg Sealing Solutions include: .
- PharmaSil® Sanitary Hose
- Surgical Tubing
- Medical Tubing
- Peristaltic Pump Tubing
- Food & Beverage Hose, FDA Food-Grade
- 3A, NSF, USP Class VI Tubing
- Platinum-Cured Single-Ply Polyester Braid
- Platinum-Cured Double-Ply Polyester Braid
- Platinum-Cured Four-Ply Fabric-Reinforced
- Platinum-Cured Polyester Monofilament
- Platinum-Cured Four-Ply Fabric & SS Wire
- Platinum-Cured Four-Ply Fabric & SS Wire Reinforced with a Convoluted OD
- Stainless Steel Braided Smooth-Bore PTFE
- 304 Stainless Steel Braided Convoluted PTFE
- Blue Polypropylene Braided Convoluted PTFE
- Rubber Covered Smooth Bore PTFE
- Premium Grade Silicone Tubing
- Platinum-Cured Single Lumen USP Class VI FDA Masterfile
- Neutrasil® Peroxide-Cured Sanitary Hose
- PharmElast™ Silicone Sheeting
- PharmaLim® Liquid Injection Molded (LIM) Silicone Fittings
- Silicone Stoppers, Gaskets, Stamping and Custom Assembly
For further information on silicone tubings and hoses please contact your local marketing company.