Hydraulic Rod Seals For Fluid Applications | Trelleborg

Hydraulic Rod Seals

Rod seals are used in hydraulic cylinders for fluid sealing. They are external to the cylinder head and seal against the cylinder’s rod, preventing leakage of fluid from within the cylinder to the outside.
 
We also offer an e-Learning program on sealing technology:
 
Trelleborg Sealing Solutions offers a wide range of hydraulic rod seals that provide the ultimate in protection from ingress of media. This includes O-Ring energized Polytetrafluoroethylene (PTFE) seals, polyurethane (PU) U-Cups, and many more. Our proprietary rod seal designs meet users’ requirements for low friction, compact form and simple installation
 
A hydraulic rod seal is usually manufactured in our Turcon® PTFE based material or Zurcon® polyurethane. Specially engineered for fluid power applications, these compounds provide exceptional resistance to wear and outstanding extrusion properties. Options are available that are compatible with virtually all media, they demonstrate unrivalled temperature performance. 
 

Hydraulic Seals Catalog

(Metric)  

Download (pdf)

Hydraulic Seals Catalog

(Inch)  

Download (pdf)

Product Range Catalog

 

Download (pdf)