Radial Oil Seals | Rotary & Shaft Seals | Trelleborg

Radial Oil Seal
Radial oil seals are designed for sealing shafts and spindles. Providing long-lasting sealing efficiency, they consist of a rubber sealing lip, metal case and a spiralled tensioning spring. Available with or without external dust lip, they are self-retained in an open groove to ISO 6194 and DIN 3760. Versions come without the spring for grease applications, for use as a scraper or for helical movement. To search for available articles, please use the Electronic Catalog: E-Catalog metric
Radial Oil Seal
Technical Drawing

Technical Details 

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting

E Catalog Links

CAD Downloads

Login

Register

PDF Catalogs

For full engineering information and installation, please use our PDF catalogs