Helicopter | Winch | Trelleborg Sealing Solutions

Winch

Seals for weather proofing of this exposed part of the helicopter ensures trouble free missions, and inside Trelleborg Sealing Solutions Aerospace rotary seals protects the electric motor and gear against humidity. 

Winch

Winch

Wire guides protect hardware from wear and damage.
  • High Wear resistance
  • Low friction
  • Customized shapes easily available
Multigate Grommets

Multigate Grommets

Designed to meet each customer’s specific needs these multigate grommets allow safe passage cables of varying size through bulkheads and boxes.
  • Designed for high sealing efficency
  • Compatible with water and commonly used aircraft fluids and greases
  • Modular design
HiSpin® HS40

HiSpin® HS40

Rotary seal with dry running capability for fast rotating axles.
  • Unique design to meet customer specifications
  • Turel® sealing lips compatible with all engine oils and fuels
  • Proven performance at rotary speeds up to 40 m/s (131 ft/s