モバイルツールスマホ, アプリ, トレルボルグ

スマートフォン向けアプリ

トレルボルグシーリングソリューションズはモバイル向けの革新的なツールやサービスを提供しています。

モバイルサービスの使い方
QRコードのアイコンをクリックし、携帯電話でそれを読み取ります。
QRコードリーダーのアプリもappストアから”QR scanner”で検索できます。
iTunesのダウンロードエリアに移りますので、そこからダウンロードしてください。

解像度設定を720pに変更いただくと、

下記の動画を高解像度のフルスクリーンモードでご覧いただけます。

航空機用溝寸法アプリ(英語)

このアプリは、SAE規格の航空機向け油圧機器用溝:AS4716 Rev BとAS5857 Rev Aの溝寸法がご確認頂けます。

溝とハードウェアの寸法を簡単に確認でき、該当の寸法が運動用か固定用なのかも同時に確認頂けます。

また、ミリとインチの変換も簡単に行えます。

下記のApp Storeへのリンクをクリック頂くか、お使いのiPhoneでQRコードをスキャンしてください。

Area & Volume Calculator

This mobile app makes it quick and easy to calculate the area and volume of predefined geometrical shapes. This tool allows users to select a shape and sub-shape, or search through the built-in collection by entering the first few letter of the shape you are looking for. When selected, the formula used to calculate the area or volume is displayed and parameters can be entered in a range of metric and imperial units.

Features at a Glance:
  • 80+ geometric shapes available.
  • Swipe through categories and shapes to select or type to search directly.
  • Have the radius, but not the diameter? No problem, the Area Volume Calculator (AVC) has various calculation methods to meet the requirement.
  • Choose from metals, wood, liquids and more. Fill your shape with Almonds, Aluminium or any one of 1500 materials to calculate the weight.
  • Information on the definition of the shape and the formula used for calculation is also provided.
  • Calculate the volume directly or start with the area of a 2D shape and then select an associated 3D shape to get the volume.
  • The calculations can be carried out in a range of Metric, Inch(UK) and Inch(US) units, from millimetres to miles.
  • Shapes are well illustrated and labelled making the app easy to use and understand.

AR Literature App xx

Unlock interactive content in print material from Trelleborg Sealing Solutions with the Augmented Reality Library App. Learn more about our innovative products and solutions by interacting with augmented components in diverse print materials. Download the apps and scan the pages that contain AR Icons to get access to interactive animations, videos and technical information.

Features at a glance:
  • Scan hotspots in print material marked with the AR symbol to unlock additional content from Trelleborg Sealing Solutions.
  • Learn more about our products, materials and service offering in an enhanced experience through animations, films and technical data.
  • Explore revolutionary technologies from Trelleborg Sealing Solutions.
  • Click on the link below to follow the link to the app-store for your device or simply scan the QR-Code.

Healthcare & Medical Material Compatibility

This app for the healthcare and medical industry offers a quick and easy overview of which materials are compatible with different environments.
Features at a glance:
  • Cross reference 34 different materials with 35 chemical environments to find the most effective compounds for your application.
  • Up to 20 materials and environments can be selected at once, allowing quick checking of multiple materials and conditions and producing an easy to read compatibility chart which rates each material from “excellent” to “not recommended”.
Trelleborg Sealing Solutions develops, manufactures and supplies innovative engineered solutions for demanding medical, biotech and pharmaceutical applications in thermoplastics, silicone and other elastomers.

CAD Models

This app allows users to view, rotate and zoom to examine Trelleborg Sealing Solutions products in 3-D, as well as send CAD files to any email address wherever you may be.
Features of the CAD Models App include:
  • In-app catalog of seals offers easy selection of required part via utilization of the search and filtering functions.
  • Detailed product information is shown and all models can be rotated, shrunk and enlarged to give users a full view of the seal’s geometry and design features.
  • Users can select part number and material for CAD of specific product needed.Send function allows users to send CAD file (extensive range of formats available) to any email address while on
  • the go.
Developed in partnership with TraceParts, the app aims to make CAD drawing more intuitive and easy to understand - whether in the office or on the go.

油圧シリンダアプリ

油圧シリンダアプリは油圧シリンダに携わる方が設計計算を直感的に行えるアプリです。入力した値に基づき、片圧・両圧シリンダのパラメータを計算できます。

特長:

  • シリンダの必須寸法や圧力やオイル流量などのパラメータを入力するだけで、シリンダの断面や体積、伸長力・圧縮力、速度、時間、流出量、比率が計算できます。結果はシリンダのピストン側、ロッド側両方に対して生成されます。
  • このアプリはユーザが値を入力するごとに結果が更新されます。
  • ユーザに優しい環境を提供するため、いくつかのパラメータ(力、時間、速度)に対して、旧バージョンアプリとの互換性が保たれています。
  • ミリ、インチ両単位に対応しています。
  • 出力されるデータは、ISO 3320、ISO 3321、ISO 4393に準拠しています。
  • ユーザが理解しやすいよう、パラメータをイメージで提供。
  • 入出力値は計算後もユーザが希望する副次単位で表示されます。
  • 計算.結果はクリップボードへコピーされ、e-メールでも送れます。

in the groove app(英語)

シールに関する最新のニュースや技術・製品情報などを掲載した、当社広報誌”in the groove” をiPad用のインタラクティブPDF(英語)としてご覧いただけます。

通常のPDF形式でも 当社Webサイトからダウンロードいただけます。

組み付けガイドアプリ

同種のアプリは今まで市場になく、今回トレルボルグから初めてリリースされました。組み付けガイドは、極力混乱をなくすよう、一連の組み付けステップを図解入りで説明し、メーカーの意図通りに組み付けをして頂くことを目的に提供しています。言葉や図では説明しにくいことも、実際どのように行うかが簡単に理解いただけます。

トレルボルグはこの昔ながらのやり方を最新のメディアを使って改善できると考えました。製品カタログに書かれた組み付け手順を基に、多くのシールに対して正しい組み付け方法を示すアプリの提供です。それは、動画、アニメーション、解説から成り、エキスパートがお客様の目の前でシールを組み付けるような間近な体験を提供します。

アプリの内容:

  • ロッド用/ピストン用(片圧/両圧)のターコン®、ザーコン®、ポリウレタン製シールリングや、同材料シールリングとOリングとの組み合わせシールの組み付け
  • オイルシールの組み付け
  • 表面仕上げを含むシール、ボア、シャフトの外観検査
  • 組み付け時のよくある間違いと成功事例
  • マンドル・プッシャーと組み付け工具の使用

ISO はめ合い公差

“ISOはめあい公差”は直感的に、簡単にご利用いただけるアプリとなっています。
呼び径を入力していただくと、簡単にボアやシャフトの公差クラスを確認いただけます。
このアプリでは、ISOで規定されている公差を確認いただけ、公差クラスをボアとシャフトそれぞれ、チャートでもご覧いただけます。
ご利用される皆様へ、

このアプリはDIN ISO 286をもとに結果を表示しています。
iPhoneやiPod Touch上から、Apple App Storeアクセスして頂き、“トレルボルグ はめ合い公差”で検索してください。(無料ご利用いただけます。)
下記のリンクはApp Storeへのリンクとなっています。クリックしていただき、表示されたQRコードをお使いのiPhoneで読み取ってください。

Oリング計算ソフト(英語)

ボア、ロッド/シャフト径の寸法を、このアプリに入力すると、Oリングとハウジングの寸法が確認できます。(mmサイズ、インチサイズで確認可能)

このアプリは、ISO 3601に準拠したOリングサイズだけでなく、様々な規格のOリングサイズが確認できる機能もついています。

下記のリンクはApp Storeへのリンクとなっています。クリックしていただき、表示されたQRコードをお使いのiPhoneで読み取ってください。

Mechanical Engineering Calculator

An excellent tool for mechanical engineers or students at university and college, the Trelleborg Sealing Solutions Formula Calculator offers over 244 formulas in 16 categories, with more being added in upcoming updates. Categories include the fields of mathematics, physics and mechanical engineering. To perform calculations, all a user needs to do is choose a formula and enter the required variables. The app will then calculate the equation and display the result.

For faster and convenient calculations the Formula Calculator can be customized on an individual level.
The following categories are available:
  • Actuator
  • Algebra
  • Bearing
  • Fluid Power
  • Gravitation
  • Kinematics
  • Kinetic Energy
  • Kinetic theory of gases
  • Laws of motion
  • Oscillations
  • Properties of solid and liquid
  • Rotational motion
  • Thermodynamics
  • Trigonometry
  • Waves and sound
  • Work energy power

Sealing Materials Selector

Sealing Materials Selector app allows you to easily search Trelleborg Sealing Solutions materials.

By simply entering material specifications, for example material group, in combination with your required parameters, such as temperature or hardness, the app instantly proposes the right materials for your need.

In addition, you can filter down your search based upon chemical compatibilities, institute approvals or by product type for O-Rings, Quad-Rings and V-Rings.

You even can request available material datasheets through the app.

シムセレクタアプリ

トレルボルグ初の制振ソリューション向けアプリ:シムセレクタは、ブレーキのNVHテストエンジニアが、特定のブレーキ鳴き問題を解決すべく、広範なシム材料の中から使用する材料を素早く簡単に見つけるために製作されました。

温度や周波数等いくつかのパラメータを入力するだけで、シムセレクタは与えられた鳴き問題に対する最適解を提案します。またアプリにはメール送信機能が内蔵され、アプリ中から、ダイナモメータ試験用のサンプル材料を要求することもできます。

特長:

  • 最新の音響周波数検出器で、ブレーキ鳴きを記録し、その周波数を表示
  • テスト材料を簡単に素早く提案するクイックサーチ機能
  • 材料の種類や特性を特定するアドバンスサーチオプション
  • ブレーキ鳴きのトップ10オーディオリスト
  • パラメータ入力形式のシム材料セレクション
  • 選定を吟味するフィルタリング機能~接着材の種類、鋼材の種類と厚み、片面/両面のゴム、全体材料など

Technical glossary

This app provides definitions of more than 2,000 terms from the world of sealing technology and engineering.

Not just about seals

We aim to provide a comprehensive resource for your engineering needs, to make life a little easier.

Optimized Search

Based on the search words entered, you will see an overview of applicable terms.
To make it as convenient as possible to find what you are looking for, the entries are separated into two groups.
The first group lists the terms that contain your search words in the title, and the second shows all the terms that contain your search words within the definition text.

Alphabetical Listing
You can arrange the glossary definitions alphabetically by using the "From A to Z" area and you will get an overview of all terms starting with the letter you choose. From there you can select the term of your choice to find the information you are looking for.

チューブ&ホースセレクタ(英語)

ライフサイエンス向けに特別に開発されたチューブ&ホースセレクタアプリは、材質や圧力などの情報を入力するだけで適切なチューブやホースが示され、カタログから捜す手間を省きます。

上のQRコードのアイコンをクリックし、画面に表示されたQRコードを、お使いのiPhoneで読み取ってください。
QRコードを読み取るアプリもApp Store内で”QR コードリーダー”と入力して頂くと簡単に見つけることができます。

硬度・単位変換アプリ(英語)

“硬度・単位変換アプリ”は直感的にとても簡単にご利用いただけます。

変換したい単位を選択し、数値を入力するだけで工学単位や化学単位の変換が可能です。

硬度の変換は、下部の”Hardness”を選択し、材料の種類を選択し数値を入力するだけで、他の硬度表記に変換可能です。

このアプリは英語とドイツ語でご利用いただけ、(日本語版は近日公開)

基本部分は無料のアプリとなっています。(一部単位変換のみ、有償のサービスとなっています。)

Rotary Seal Selector 

There are many factors in rotary applications, such as lubrication conditions, cooling and hardware surface, which have an impact on the seal type and material.
The Rotary Seal Selector app was developed with this in mind and is designed specifically to help you select the best rotary seal for your application.
Features at a glance:
  • Based on the operating parameters, seal type, size and lubricant used in your application, this tool suggests a rotary seal for your application.
  • Enhanced seal selection based on installation type (groove) and seal function.
  • Upon selecting a seal, choose from suggested materials for more detailed information on the properties and capabilities of each seal-material combination.
  • Share the results via email or copy to your clipboard.

Fluid Mechanics Calculator

This Fluid Mechanics Calculator is designed to support fluid thinkers. The app covers a wide variety of topics in the field of fluid mechanics and serves as a reference for the analysis, design, maintenance and operation of fluid related systems.

This tool provides results for different fluid mechanics equations, including those used in civil, structural, pipe flow and engineering. The app is relevant for students, engineers, analysts, researchers working in the fields of automotive, aerospace, biotechnology, fluid power, marine, mining and oil & gas.

Features at a glance:

  • Includes over 130 formulas (stop memorizing hundreds of equations!)
  • 360+ different calculations – switch equation based on the variable
  • Fast and convenient calculation of results, also supports conversion of units
  • Mark your favorites to quickly find them next time
  • Seamlessly switch between metric and inch units