제조 능력

Trelleborg Sealing Solutions Bridgwater (영국)

 

  • 위치 : Bridgwater, 영국
  • Trelleborg Sealing Solutions의 엔지니어링 플라스틱 사업부 소속
  • Percy Wills라는 사람에 의해 발명된 가스충전 금속오링의 이름을 따서 Wills Pressure Filled Joint Company라는 회사가 1935년에 설립
  • 4,166 제곱미터 규모의 공장에 150명의 직원 근무(44,796 square foot)

Products

  • Variseal®
  • Wills Rings®
  • Turcon®
  • Varilip® PDR

Materials

  • Variseal® Spring Energized Seals: Turcon® PTFE-based jacket materials energized with metallic springs for high integrity dynamic and static sealing.
  • Turcon® Varilip® PDR: precision manufactured metal body and a mechanically retained Turcon® element delivering high performance sealing for rotary applications.
  • Wills Rings®: the original metal O-Ring seals, withstanding extremes of pressure (ultra-high vacuum to 1,000 MPa) and temperature (cryogenic to +850 °C / +1,550 °F).

Industries Served

  • Semiconductor
  • Oil & Gas
  • Aerospace
  • CPI
  • Food, Beverage and Pharmaceutical
  • Robotics
  • Transport

 Certifications

  • AS9100 Rev C
  • ISO14001
  • OHSAS 18001
  • NORSOK M-710