Turcon® Roto L | Innovations | Trelleborg

Turcon® Roto L

Energy saving with no friction

新型独特的Turcon®RotoL,可减少摩擦,延长轴系统的密封使用寿命,降低油耗,从而节约能源。

该密封件的专利设计是将聚四氟乙烯(PTFE)密封唇与橡胶护套和稳定成型的金属部件相结合。在大多数情况下,密封唇仅与密封表面接触,在应用需要时启动。

加压时,Turcon®RotoL的摩擦力不到标准轴密封解决方案的一半,并允许车辆操作员在移动时对轮胎进行放气和充气。调整大型商用轮胎的压力可能需要20到30分钟,因此可以节省多达30分钟的工作时间。

由于Turcon®M12密封唇的材料特性,Turcon®RotoL还明显减少了轴的磨合。当密封未被激活且摩擦为零时,密封寿命至少可延长四倍。

When pressurized, Turcon® Roto L has less than half the friction of standard axle sealing solutions and allows vehicle operators to deflate and inflate tires on the move. It can take between 20 and 30 minutes to adjust the pressure on a large commercial tire, so allowing this process to be performed on the move permits up to an extra 30 minutes of working time.

Download the brochure