Radial Oil Seals

Radial Oil Seals
Radial lip seal design for shafts and spindles. Consisting of a rubber sleeve, metal stiffening ring and a spiral tensioning spring. Oil seals provide long lasting sealing efficiency. Available with or without external dust lip, they are self retained in an open groove to ISO 6194 and DIN 3760. Versions available without tensioning spring which can be used as a scraper and for helical movements.To search for available articles, please use the Electronic Catalog:E-Catalog metric
Radial Oil Seals
Technical Drawing

Technical Details

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting

PDF Catalogs

For full engineering information and installation, please use our PDF catalogs