Trelleborg Sealing Solutions Aerospace seals, bearings and Excluders are essential for securing the trouble free and prolonged service of modern rotor systems.
High speed rotary PDR seals
High speed rotary PDR seals
Rotary seal for engine gearboxes that is widely used on helicopter gearboxes.
Unique Trelleborg Sealing Solutions design to meet customer specifications
Lips of Turcon® material that are compatible with all engine oils and fuels
Up to 100 m/s rotary speed possible
Transfer Shaft rubber Gaitor
Transfer Shaft rubber Gaitor
Rubber bellows and boots for protection of moveable links and joints.
Design to specification or to print
Designed for high flexibility and long service life
Compatibility with all commonly used greases and oils
Tail Rotor Damper
Tail Rotor Damper
The tandem Turcon® VL and Turcon® Variseal® M2S sealing system is now in use in over 20 different helicopter types.
Turcon® Variseal M2S
Turcon® Variseal M2S
The combination of the Turcon® VL seal and the Turcon® Variseal M2 is a proven sealing solution for helicopter MRA and TRA applications, as well as MRD and TRDs.
Withstands a wide range of temperatures
Compatible with all media
High level of flexibility
Orkot® Slydring
Orkot® Slydring
Polymeric composite bearings with a polyester base matrix and one or more layers of cloth for reinforcement.
“Soft” wear particles protect sealing system from damage
Load capacity exceeds traditional metal bearings
High tolerance to overloading (Shock loads)
Fully compatible with red oil types
Proven performance as LDG bearing (A320, A350)
Turcon® VL Seal
Turcon® VL Seal
The combination of the Turcon® VL Seal and the Turcon® Excluder DC is a proven sealing solution for many helicopter MRA and TRA applications, as well as MRD and TRDs.
Unique back-pumping sealing system actively prevents external leakage
Well lubricated seals allow over 30,000 landings with one set of seals
Range of excluders and scrapers, suitable for most groove standards, effectively scrape water, ice and dirt